MJ-100-I 20:1/SSE-1/SSE-2/FT/12.00/S

MJ-100-I 20:1/SSE-1/SSE-2/FT/12.00/S
Mini Machine Screw Jack

Inch Worm Gear Mini Machine Screw Jack, Inverted, Standard, 20:1 Gear Ratio, Standard Threaded End

리드 타임:  4 주*
$840.20 각 제품**
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
T 304.80 mm (12.000 in)

명세서

사양
Gear Ratio 20:1
Screw Diameter 16 mm / 0.63 in
Screw Lead 5 mm / 0.20 in
Screw Root Diameter 10 mm / 0.38 in
Worm Turns Per Inch 100
무게 2 kg / 5.40 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4140 Series
너트 재질 Nook Bronze Proprietary
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 4,448 N / 1,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0010 N·m / 0.0090 in.-lb.
Max Input Torque 1.02 N·m / 9.00 in.-lb.
Max Input kW/HP 0.12 kW / 0.17 hp
Max Worm Speed Rated Load 1,210 rpm
Max Capacity at 1750 rpm 2,967 N / 667 lbf
Lift Screw Efficiency 44%
Jack Travel Rate at 1750 RPM 432 mm/min / 17 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: